• IDE
  • IDE’s controllers
  • IDEs of visualisation
IDE

IDE's controllers

The control functions of the embedded application software are developed in the programming language ‘C’ in the freely available ECLIPSE® development environment.

ECLIPSE was adjusted to the individual requirements of control device programming in MATCH. The same features can therefore be used each time – irrespective of special compilers and processors. In addition, the make-file is adjusted automatically and a wide range of help functions are provided. The development environment also enables a seamless use of the embedded software framework generated by the certified “Auto Code Builder” (ACB).

The translation into an executable code is enabled by default, not only for the target hardware in the form of the relevant hex-file but also for the simulation of the embedded source code on the PC as an executable file.

The simulation on the PC allows an error-free execution of the unit and integration tests for the application software – including the embedded Core software. It is also possible to debug the software on the PC and to connect to a virtual machine model.

A MATCH-based development of the machine application under CODESYS® 3.5 will be available at the end of 2018.

Further product groups

Produktgruppen
Produkt
MATCH Software Suite supports a variety of hardware platforms.
IDE
MATCH uses today's conventional programming languages, which means it uses standardised or freely accessible IDEs to develop the application software – not only for machine controls but also for visualisation solutions.Using standardised programming languages enables the developed function software to be readily reused in other projects.
The PC tools of MATCH Software-Suite are perfectly matched, allowing different user groups to work closely with one another – in development, testing, commissioning, maintenance and service. Based on requirements management, applications for complex vehicle or machine controls – even in combination with multiple controllers – can be implemented in the shortest time possible. Use the MATCH PC tools for development and testing in accordance with the V-model, with unchangingly consistent data and integrated safety standards.
MATCH provides optimised software solutions for the programming of embedded controllers in the 'C' programming language. The comprehensively tested basic MATCH software has been used successfully in mobile equipment for many years and in every branch of industry.The modules are normally TÜV-certified – up to the safety levels SIL2, PL'd' and AgPL'd' (SRL2).
MATCH provides comprehensive libraries for display-visualisation solutions under CODESYS® 3.X. The solutions are supported thereby with and without the touch function.
The electrohydraulic systems are developed on the basis of MATCH according to the V-model and are tested comprehensively in all of the available configurations and ranges of functions. In terms of functional safety, we offer solutions up to the safety levels PL'd' or AgPL'd' (SRL2).
Our accessories simplify the work involved in software development, software testing or problem analysis at the machine.
MATCH Software Suite also allows remote access to machine data – either through direct access to the service tools via WLAN or through the use of different mobile standards and, in the future, using a cloud-based approach.