• PC Tools
  • PDT
  • MST
  • TSE
PC-Tools

Project Definition Tool (PDT)

The flexibly expandable Project Definition Tool (PDT) supports the development, documentation, testing, production and operation of applications for controllers and displays in complex vehicles and machines.

After completing the definitions, use the integrated Auto Code Builder to generate the embedded software code for the selected target hardware with a mouse click – in the programming language you select. The generation of the code is supported for both controllers and displays.

The Embedded Core is the basis for an executable software application on the controller devices hardware. The robust and tested middleware is available to all the controllers of the tool chain.

The package is completed with the library modules combined in toolboxes and extensive protocol stacks. The Vision² MATCH Library is provided for display applications.

Use PDT to

  • define the requirements for the machine control system
  • describe the control setup and architecture and also the derived software architecture
  • define the controllers and displays used
  • specify the machine communication with the associated protocols and messages
  • define the error management
  • set up the data structures for variable parameters

Features and versions

FeatureProgrammer CSingle Software DevelopersStandard DeveloperSoftware Development, Engineers System Specialists, Requirements Managers
Machine Project Approach
Controller(s)SingleMultiple
Display(s)SingleMultiple
Automatic Code Generation
Controller Embedded ‘C’ CodeFeature is included in the product versionoFeature can be ordered as an "add-on"
Display CODESYS 3.X CodeFeature is included in the product versionoFeature can be ordered as an "add-on"
Embedded Software Controllers
Embedded Middleware (MATCH Core)oFeature can be ordered as an "add-on"Optional Targets
Safety Certified Code Generation (TÜV Cert.: SIL2, PL’d’, AgPL’d’ SRL2)oFeature can be ordered as an "add-on"Feature is included in the product version
Toolboxes Embedded Controller
Standard ToolboxFeature is included in the product versionFeature is included in the product version
Signal Control ToolboxoFeature can be ordered as an "add-on"oFeature can be ordered as an "add-on"
Controller Communication Stacks
Standard CAN StackFeature is included in the product versionFeature is included in the product version
DM(x) (basic)Feature is included in the product versionFeature is included in the product version
DM(x) (selected services)oFeature can be ordered as an "add-on"oFeature can be ordered as an "add-on"
KWP2000 (selected services)Feature is included in the product versionFeature is included in the product version
CANopen / CANopen SafetyoFeature can be ordered as an "add-on"oFeature can be ordered as an "add-on"
UDS (basic)oFeature can be ordered as an "add-on"o
UDS (selected services)oFeature can be ordered as an "add-on"oFeature can be ordered as an "add-on"
ISO BusoFeature can be ordered as an "add-on"oFeature can be ordered as an "add-on"
Embedded Software Displays
V² Basic LibraryoFeature can be ordered as an "add-on"oFeature can be ordered as an "add-on"
V² MATCH Library1 Target incl.Optional Targets
Documentation
Documents ManagementFeature not availableFeature is included in the product version
Generic Project DocumentationFeature is included in the product versionFeature is included in the product version
Specification Package Feature not availableoFeature can be ordered as an "add-on"
Features / Functionalities
Requirements CapturingFeature not availableoFeature can be ordered as an "add-on"
HMG IntegrationoFeature can be ordered as an "add-on"Feature is included in the product version
Service Tool Integration
Project DataFeature is included in the product versionFeature is included in the product version
Costomized Access Levels (max. 8)Feature is included in the product versionFeature is included in the product version
Service Tool Customization (Start Page)oFeature can be ordered as an "add-on"Feature is included in the product version
Project LanguagesoFeature can be ordered as an "add-on"Feature is included in the product version
Test Environment Integration
Project Data Feature is included in the product versionFeature is included in the product version
Import / Export Interfaces
Symbol File Import / ExportoFeature can be ordered as an "add-on"Feature is included in the product version
DBC File ExportoFeature can be ordered as an "add-on"oFeature can be ordered as an "add-on"
ReqIF Import / Export (Requirements, test cases)Feature not availableoFeature can be ordered as an "add-on"
  • - Feature not available
  • o Feature can be ordered as an "add-on"
  • Feature is included in the product version

Further product groups

Produktgruppen
Produkt
MATCH Software Suite supports a variety of hardware platforms.
IDE
MATCH uses today's conventional programming languages, which means it uses standardised or freely accessible IDEs to develop the application software – not only for machine controls but also for visualisation solutions.Using standardised programming languages enables the developed function software to be readily reused in other projects.
The PC tools of MATCH Software-Suite are perfectly matched, allowing different user groups to work closely with one another – in development, testing, commissioning, maintenance and service. Based on requirements management, applications for complex vehicle or machine controls – even in combination with multiple controllers – can be implemented in the shortest time possible. Use the MATCH PC tools for development and testing in accordance with the V-model, with unchangingly consistent data and integrated safety standards.
MATCH provides optimised software solutions for the programming of embedded controllers in the 'C' programming language. The comprehensively tested basic MATCH software has been used successfully in mobile equipment for many years and in every branch of industry.The modules are normally TÜV-certified – up to the safety levels SIL2, PL'd' and AgPL'd' (SRL2).
MATCH provides comprehensive libraries for display-visualisation solutions under CODESYS® 3.X. The solutions are supported thereby with and without the touch function.
The electrohydraulic systems are developed on the basis of MATCH according to the V-model and are tested comprehensively in all of the available configurations and ranges of functions. In terms of functional safety, we offer solutions up to the safety levels PL'd' or AgPL'd' (SRL2).
Our accessories simplify the work involved in software development, software testing or problem analysis at the machine.
MATCH Software Suite also allows remote access to machine data – either through direct access to the service tools via WLAN or through the use of different mobile standards and, in the future, using a cloud-based approach.