• Software solutions display
  • V2LIB2
  • V2BAS
Software solutions Display

Vision² MATCH Library

The Vision² MATCH Library (V²LIB) is installed under CODESYS® 3.X in the Vision² BASIC Library and it establishes a connection between the display application and the project data available in the PDT and MATCH Core.

The available modules considerably simplify application development on the display: the automatically generated, robust CAN stack thus enables error-free communication to be established without difficulty with other controllers, displays and sub-systems (diesel motors, gears, etc.) on the machine.

Using the integrated service module, the controller data can be modified based on the requirements of the specific machine. Error lists, parameters and configurations can be modified and stored.

The user-oriented, easy-to-manage approach of supporting any language and character set ensures that the developed display software can be used worldwide.

Further product groups

Produktgruppen
Produkt
MATCH Software Suite supports a variety of hardware platforms.
IDE
MATCH uses today's conventional programming languages, which means it uses standardised or freely accessible IDEs to develop the application software – not only for machine controls but also for visualisation solutions.Using standardised programming languages enables the developed function software to be readily reused in other projects.
The PC tools of MATCH Software-Suite are perfectly matched, allowing different user groups to work closely with one another – in development, testing, commissioning, maintenance and service. Based on requirements management, applications for complex vehicle or machine controls – even in combination with multiple controllers – can be implemented in the shortest time possible. Use the MATCH PC tools for development and testing in accordance with the V-model, with unchangingly consistent data and integrated safety standards.
MATCH provides optimised software solutions for the programming of embedded controllers in the 'C' programming language. The comprehensively tested basic MATCH software has been used successfully in mobile equipment for many years and in every branch of industry.The modules are normally TÜV-certified – up to the safety levels SIL2, PL'd' and AgPL'd' (SRL2).
MATCH provides comprehensive libraries for display-visualisation solutions under CODESYS® 3.X. The solutions are supported thereby with and without the touch function.
The electrohydraulic systems are developed on the basis of MATCH according to the V-model and are tested comprehensively in all of the available configurations and ranges of functions. In terms of functional safety, we offer solutions up to the safety levels PL'd' or AgPL'd' (SRL2).
Our accessories simplify the work involved in software development, software testing or problem analysis at the machine.
MATCH Software Suite also allows remote access to machine data – either through direct access to the service tools via WLAN or through the use of different mobile standards and, in the future, using a cloud-based approach.