• Software solutions controller
  • Core
  • Toolboxes
  • Communication stacks
Software solutions controller

Communication stacks

MATCH offers a large bandwidth of TÜV-certified communication stacks – from Standard CAN, CANopen / CANopen Safety, DM (x), UDS, service tool protocol (based on KWP2000) to the ISOBUS.

The stacks necessary for an application are selected and configured in the Project Definition Tool (PDT). There are a large number of access functions at the code level, allowing the stack behaviour to be adapted individually to the requirements of the specific application. The generated stacks are tailored to the specific application using the certified Auto Code Builder.

Further product groups

Produktgruppen
Produkt
MATCH Software Suite supports a variety of hardware platforms.
IDE
MATCH uses today's conventional programming languages, which means it uses standardised or freely accessible IDEs to develop the application software – not only for machine controls but also for visualisation solutions.Using standardised programming languages enables the developed function software to be readily reused in other projects.
The PC tools of MATCH Software-Suite are perfectly matched, allowing different user groups to work closely with one another – in development, testing, commissioning, maintenance and service. Based on requirements management, applications for complex vehicle or machine controls – even in combination with multiple controllers – can be implemented in the shortest time possible. Use the MATCH PC tools for development and testing in accordance with the V-model, with unchangingly consistent data and integrated safety standards.
MATCH provides comprehensive libraries for display-visualisation solutions under CODESYS® 3.X. The solutions are supported thereby with and without the touch function.
The electrohydraulic systems are developed on the basis of MATCH according to the V-model and are tested comprehensively in all of the available configurations and ranges of functions. In terms of functional safety, we offer solutions up to the safety levels PL'd' or AgPL'd' (SRL2).
Our accessories simplify the work involved in software development, software testing or problem analysis at the machine.
MATCH Software Suite also allows remote access to machine data – either through direct access to the service tools via WLAN or through the use of different mobile standards and, in the future, using a cloud-based approach.