• Sub-systems
  • Auxiliary steering
  • Fan control
  • Additional steering
Sub-systems

Fan control

This fan control software can be used to implement not only electrohydraulic but also electric fan drives in comprehensive configurations. A multitude of analogue and also CAN-based temperature sensors can be processed. The software solution supports up to two hydraulic or even up to five electronic, pilot-controlled electric fan drives, although the two solutions can also be combined.

 

The hydraulic solutions can be controlled using proportional valves or variable displacement pumps. The corresponding analogue signal interfaces are operated in conjunction with the electrically controlled drives with an integrated controller.

All the ramp times and temperature control loops can be easily adjusted using the configuration tool. Reversing functions or even manual override functions are of course also available.

 

Controller hardware:

The fan control is available for HY-TTC30H controllers.

Further product groups

Produktgruppen
Produkt
MATCH Software Suite supports a variety of hardware platforms.
IDE
MATCH uses today's conventional programming languages, which means it uses standardised or freely accessible IDEs to develop the application software – not only for machine controls but also for visualisation solutions.Using standardised programming languages enables the developed function software to be readily reused in other projects.
The PC tools of MATCH Software-Suite are perfectly matched, allowing different user groups to work closely with one another – in development, testing, commissioning, maintenance and service. Based on requirements management, applications for complex vehicle or machine controls – even in combination with multiple controllers – can be implemented in the shortest time possible. Use the MATCH PC tools for development and testing in accordance with the V-model, with unchangingly consistent data and integrated safety standards.
MATCH provides optimised software solutions for the programming of embedded controllers in the 'C' programming language. The comprehensively tested basic MATCH software has been used successfully in mobile equipment for many years and in every branch of industry.The modules are normally TÜV-certified – up to the safety levels SIL2, PL'd' and AgPL'd' (SRL2).
MATCH provides comprehensive libraries for display-visualisation solutions under CODESYS® 3.X. The solutions are supported thereby with and without the touch function.
Our accessories simplify the work involved in software development, software testing or problem analysis at the machine.
MATCH Software Suite also allows remote access to machine data – either through direct access to the service tools via WLAN or through the use of different mobile standards and, in the future, using a cloud-based approach.