• IDE
  • IDE’s controllers
  • IDEs of visualisation
IDE

IDEs of visualisation

Codesys V3.X, the PDT and two high-performance codesys libraries are available to you for developing visualisation solutions. These enable you to configure widgets and auxiliary modules, in addition to function modules such as automatic error reception and troubleshooting, PIN and CAN diagnosis, user authentication and internationalisation in PDT and to apply them directly as XML import in your visualisation solution.

All the imported data, modules and logic components can be integrated, enhanced or even completely self-designed in your projects as visualisation pages with minimum development costs. Project templates and automatically generated initialisation functions give your development a speed boost, particularly in the initial and change phases, and help you to focus on the important application logic.

Further product groups

Produktgruppen
Produkt
MATCH Software Suite supports a variety of hardware platforms.
The PC tools of MATCH Software-Suite are perfectly matched, allowing different user groups to work closely with one another – in development, testing, commissioning, maintenance and service. Based on requirements management, applications for complex vehicle or machine controls – even in combination with multiple controllers – can be implemented in the shortest time possible. Use the MATCH PC tools for development and testing in accordance with the V-model, with unchangingly consistent data and integrated safety standards.
MATCH provides optimised software solutions for the programming of embedded controllers in the 'C' programming language. The comprehensively tested basic MATCH software has been used successfully in mobile equipment for many years and in every branch of industry.The modules are normally TÜV-certified – up to the safety levels SIL2, PL'd' and AgPL'd' (SRL2).
MATCH provides comprehensive libraries for display-visualisation solutions under CODESYS® 3.X. The solutions are supported thereby with and without the touch function.
The electrohydraulic systems are developed on the basis of MATCH according to the V-model and are tested comprehensively in all of the available configurations and ranges of functions. In terms of functional safety, we offer solutions up to the safety levels PL'd' or AgPL'd' (SRL2).
Our accessories simplify the work involved in software development, software testing or problem analysis at the machine.
MATCH Software Suite also allows remote access to machine data – either through direct access to the service tools via WLAN or through the use of different mobile standards and, in the future, using a cloud-based approach.