• Software solutions controller
  • Core
  • Toolboxes
  • Communication stacks
Software solutions controller

MATCH Middleware (CORE)

MATCH CORE is available for all the controllers of the tool chain – in the respective programming language used.

The robust and tested middleware is installed on the Board-Support-Package (BSP) of the controller. It addresses any hardware integrated in MATCH with its specific requirements and abstracts its functionalities. CORE thus offers a standard interface for all supported controllers – and therefore the option of hardware-independent programming.

MATCH Core provides a large number of functionalities for the application. They include the functional safety integration of the hardware and an interface for managing the library modules and communication stacks.

The middleware is selected in the Project Definition Tool (PDT). The certified Auto Code Builder generates a project structure for the controller application from PDT.

With MATCH CORE

  • you can comprehensive functions to access the controller
  • you can significantly simplify the implementation of the functional safety requirements
  • you can program independently of the hardware in an approved and extensively tested environment
  • you can save considerably on development costs

Further product groups

Produktgruppen
Produkt
MATCH Software Suite supports a variety of hardware platforms.
IDE
MATCH uses today's conventional programming languages, which means it uses standardised or freely accessible IDEs to develop the application software – not only for machine controls but also for visualisation solutions.Using standardised programming languages enables the developed function software to be readily reused in other projects.
The PC tools of MATCH Software-Suite are perfectly matched, allowing different user groups to work closely with one another – in development, testing, commissioning, maintenance and service. Based on requirements management, applications for complex vehicle or machine controls – even in combination with multiple controllers – can be implemented in the shortest time possible. Use the MATCH PC tools for development and testing in accordance with the V-model, with unchangingly consistent data and integrated safety standards.
MATCH provides comprehensive libraries for display-visualisation solutions under CODESYS® 3.X. The solutions are supported thereby with and without the touch function.
The electrohydraulic systems are developed on the basis of MATCH according to the V-model and are tested comprehensively in all of the available configurations and ranges of functions. In terms of functional safety, we offer solutions up to the safety levels PL'd' or AgPL'd' (SRL2).
Our accessories simplify the work involved in software development, software testing or problem analysis at the machine.
MATCH Software Suite also allows remote access to machine data – either through direct access to the service tools via WLAN or through the use of different mobile standards and, in the future, using a cloud-based approach.