• PC Tools
  • PDT
  • MST
  • TSE
PC-Tools

Machine Service Tool (MST)

The Machine Service Tool (MST) supports the machine configuration and maintenance of the applications developed using MATCH. It can be used in development, production and operation.

Use MST to

  • load the application software onto controllers and displays
  • manage the error messages that arise
  • write and read the values of the database lists
  • diagnose the input and output pins on the control devices

Features and versions

FeatureService MasterService administratorServiceField service organization, Production lineDeveloperDevelopment engineers, Test engineersDesignerService department, Service administrationUltimateOEM's, System integrators, Single developers
Project Administration
Project File CreationFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Project File HandlingFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Project Data Import (PDT)Feature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Languages
Multiple LanguagesFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
English onlyFeature not availableFeature not availableFeature not availableFeature not availableFeature not available
Access Management
User AdministrationFeature is included in the product versionoFeature kann als "Add-On" bestellt werdenoFeature kann als "Add-On" bestellt werdenFeature is included in the product versionFeature is included in the product version
User Access ControlFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Different Access Levels (max. 8Feature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Vehicle Protection CodeFeature not availableFeature is included in the product versionFeature is included in the product versionFeature not availableFeature is included in the product version
Interfaces
CANFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Remote AccessFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature not availableFeature is included in the product version
Vehicle Hard & Software Information
Single ControllerFeature not availableFeature not availableFeature not availableFeature not availableFeature not available
Multiple ControllersFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Software Download
Controller Software DownloadFeature not availableFeature is included in the product versionFeature is included in the product versionFeature not availableFeature is included in the product version
Machine Project DownloadFeature not availableoFeature kann als "Add-On" bestellt werdenFeature is included in the product versionFeature not availableFeature is included in the product version
Common Functionality
Write Factory Default SettingsFeature not availableFeature is included in the product versionFeature is included in the product versionFeature not availableFeature is included in the product version
Parameter Management AccessFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Error Management AccessFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Error InformationFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
I/O DiagnosticsFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
CAN Signal Value AccessFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Scope controlFeature not availableo Feature can be ordered as an "add-on"Feature is included in the product versionFeature not availableFeature is included in the product version
Data LockingFeature not availableo Feature can be ordered as an "add-on"Feature is included in the product versionFeature not availableFeature is included in the product version
Other
Machine Data BackupFeature not availableFeature is included in the product versionFeature is included in the product versionFeature not availableFeature is included in the product version
Reload Machine DataFeature not availableFeature is included in the product versionFeature is included in the product versionFeature not availableFeature is included in the product version
Customization
Custom Page DesignerFeature not availableFeature not availableFeature not availableFeature is included in the product versionFeature is included in the product version
Software Test Features
Debug ConsoleFeature not availableFeature not availableFeature is included in the product versionFeature not availableFeature is included in the product version
Forcing Error CodesFeature not availableFeature not availableFeature is included in the product versionFeature not availableFeature is included in the product version
Forcing Error Management Interfaces (SC, RC & RM )Feature not availableFeature not availableFeature is included in the product versionFeature not availableFeature is included in the product version
PIN Value ForcingFeature not availableFeature not availableFeature is included in the product versionFeature not availableFeature is included in the product version
  • - Feature not available
  • o Feature can be ordered as an "add-on"
  • Feature is included in the product version

Further product groups

Produktgruppen
Produkt
MATCH Software Suite supports a variety of hardware platforms.
IDE
MATCH uses today's conventional programming languages, which means it uses standardised or freely accessible IDEs to develop the application software – not only for machine controls but also for visualisation solutions.Using standardised programming languages enables the developed function software to be readily reused in other projects.
The PC tools of MATCH Software-Suite are perfectly matched, allowing different user groups to work closely with one another – in development, testing, commissioning, maintenance and service. Based on requirements management, applications for complex vehicle or machine controls – even in combination with multiple controllers – can be implemented in the shortest time possible. Use the MATCH PC tools for development and testing in accordance with the V-model, with unchangingly consistent data and integrated safety standards.
MATCH provides optimised software solutions for the programming of embedded controllers in the 'C' programming language. The comprehensively tested basic MATCH software has been used successfully in mobile equipment for many years and in every branch of industry.The modules are normally TÜV-certified – up to the safety levels SIL2, PL'd' and AgPL'd' (SRL2).
MATCH provides comprehensive libraries for display-visualisation solutions under CODESYS® 3.X. The solutions are supported thereby with and without the touch function.
The electrohydraulic systems are developed on the basis of MATCH according to the V-model and are tested comprehensively in all of the available configurations and ranges of functions. In terms of functional safety, we offer solutions up to the safety levels PL'd' or AgPL'd' (SRL2).
Our accessories simplify the work involved in software development, software testing or problem analysis at the machine.
MATCH Software Suite also allows remote access to machine data – either through direct access to the service tools via WLAN or through the use of different mobile standards and, in the future, using a cloud-based approach.