• PC Tools
  • PDT
  • MST
  • TSE
PC-Tools

Test and Simulation Environment (TSE)

The MATCH application is tested with TSE – during development and also after completion. TSE supports all the test levels based on the V-model and enables module, integration, system and application tests.

All the application information created in PDT – including the information of the requirements management – is provided using import functions with a click of the mouse in TSE.

The system is “Ready for Test” once the data is imported and the test bench environment (RTB) is set up. The integrated interfaces ensure direct access and modification of parameters, options and default settings of the application project as well as error management and CAN communication.

Use TSE to

  • create, manage and document your test projects
  • control and configure the Remote Test Bench (RTB) for machine simulation
  • combine all the controllers into one machine test project
  • simulate your embedded application on the PC and to implement software tests on the virtual test bench
  • automate your tests with the test script interface and to combine them in test suites
  • generate documents with the test results at the click of a button

TSE Features and versions

FeatureBasic Bench ControlFree versionStandard Bench ControlSoftware test engineersVirtual Test EnvironmentApplication software developers, Software test engineers w/o RTB hardwareAutomation Test & Simulation EnvironmentSoftware test engineers
Common Functionalities
Test Project AdministrationFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Machine Data ManagementFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
PDT Project Data ImportFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Residual CAN Bus SimulationFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Test Methods
Validation TestingFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
System TestingFeature is included in the product versionFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Integration & Unit/Module TestingFeature not availableFeature not availableoFeature can be ordered as an "add-on"oFeature can be ordered as an "add-on"
Test Automation
Python Test Script EnvironmentFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Remote Test Bench (RTB) Control
Test Bench ControlSingleMultipleFeature not availableMultiple
Connected Controllers on BenchSingleMultipleFeature not availableMultiple
Virtual Test Bench
Virtual Connected ControllersFeature not availableFeature not availableMultipleMultiple
Documentation
Bench Setup DocumentFeature is included in the product versionFeature not availableFeature not availableFeature not available
Generic Project DocumentFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Test Cases & Results SpecificationFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
Specification Package Feature not availableoFeature can be ordered as an "add-on"oFeature can be ordered as an "add-on"oFeature can be ordered as an "add-on"
Import/Export Interfaces
Symbol File ImportFeature not availableFeature is included in the product versionFeature is included in the product versionFeature is included in the product version
ReqIF Import / Export (Requirements, test cases)Feature not availableFeature not availableoFeature can be ordered as an "add-on"oFeature can be ordered as an "add-on"
  • - Feature not available
  • o Feature can be ordered as an "add-on"
  • Feature is included in the product version

Further product groups

Produktgruppen
Produkt
MATCH Software Suite supports a variety of hardware platforms.
IDE
MATCH uses today's conventional programming languages, which means it uses standardised or freely accessible IDEs to develop the application software – not only for machine controls but also for visualisation solutions.Using standardised programming languages enables the developed function software to be readily reused in other projects.
The PC tools of MATCH Software-Suite are perfectly matched, allowing different user groups to work closely with one another – in development, testing, commissioning, maintenance and service. Based on requirements management, applications for complex vehicle or machine controls – even in combination with multiple controllers – can be implemented in the shortest time possible. Use the MATCH PC tools for development and testing in accordance with the V-model, with unchangingly consistent data and integrated safety standards.
MATCH provides optimised software solutions for the programming of embedded controllers in the 'C' programming language. The comprehensively tested basic MATCH software has been used successfully in mobile equipment for many years and in every branch of industry.The modules are normally TÜV-certified – up to the safety levels SIL2, PL'd' and AgPL'd' (SRL2).
MATCH provides comprehensive libraries for display-visualisation solutions under CODESYS® 3.X. The solutions are supported thereby with and without the touch function.
The electrohydraulic systems are developed on the basis of MATCH according to the V-model and are tested comprehensively in all of the available configurations and ranges of functions. In terms of functional safety, we offer solutions up to the safety levels PL'd' or AgPL'd' (SRL2).
Our accessories simplify the work involved in software development, software testing or problem analysis at the machine.
MATCH Software Suite also allows remote access to machine data – either through direct access to the service tools via WLAN or through the use of different mobile standards and, in the future, using a cloud-based approach.