• Accessories
  • RTB
  • HMG
Accessories

Remote Test Bench (RTB)

The remote test bench hardware Remote Test Bench (RTB) enables function and error mode tests of typical controllers of mobile machines to be performed. Any controller hardware can be connected to the test bench.

The RTB consists of a base frame and uses any modules that can be combined to meet specific customer requirements. The test bench housing can be mounted in a standard 19″ rack and can therefore be easily fitted in any test laboratory.

The individual test cases can be easily automated using the TSE script editor and thus be repeated an unlimited number of times for comparability. The necessary information can be shown on the displays based on the project. Switching between the test projects is easy and efficient in just a few steps – thanks to changeable adapter wiring harnesses.

Multiple RTBs can be combined into one overall structure. This allows multiple controllers of a single vehicle architecture to be tested in combination.

Further product groups

Produktgruppen
Produkt
MATCH Software Suite supports a variety of hardware platforms.
IDE
MATCH uses today's conventional programming languages, which means it uses standardised or freely accessible IDEs to develop the application software – not only for machine controls but also for visualisation solutions.Using standardised programming languages enables the developed function software to be readily reused in other projects.
The PC tools of MATCH Software-Suite are perfectly matched, allowing different user groups to work closely with one another – in development, testing, commissioning, maintenance and service. Based on requirements management, applications for complex vehicle or machine controls – even in combination with multiple controllers – can be implemented in the shortest time possible. Use the MATCH PC tools for development and testing in accordance with the V-model, with unchangingly consistent data and integrated safety standards.
MATCH provides optimised software solutions for the programming of embedded controllers in the 'C' programming language. The comprehensively tested basic MATCH software has been used successfully in mobile equipment for many years and in every branch of industry.The modules are normally TÜV-certified – up to the safety levels SIL2, PL'd' and AgPL'd' (SRL2).
MATCH provides comprehensive libraries for display-visualisation solutions under CODESYS® 3.X. The solutions are supported thereby with and without the touch function.
The electrohydraulic systems are developed on the basis of MATCH according to the V-model and are tested comprehensively in all of the available configurations and ranges of functions. In terms of functional safety, we offer solutions up to the safety levels PL'd' or AgPL'd' (SRL2).
MATCH Software Suite also allows remote access to machine data – either through direct access to the service tools via WLAN or through the use of different mobile standards and, in the future, using a cloud-based approach.