What system requirements do I have for MATCH?

0 votes, average: 0.00 out of 1 (0 votes, average: 0.00 out of 1)
You need to be a registered member to rate this.
Categories: InstallationProducts: MATCH 2017a, MATCH 2017b, MATCH 2018aVersion: multipleTags: PC requirements, System requirements Online since: March 7, 2019

MATCH System requirements

  • PC hardware requirements
    You require the following hardware to run the HYDAC Match Tools:
    A minimum of a 2 core processor with 1.6 GHz and a minimum of 2 GB of RAM (however, recommend at least 4 GB of RAM)
    A minimum of 100 MB free space
    We recommend a minimum resolution of 1024 x 768
  • Software requirements
    The core system of the HYDAC Match Tools runs under the Windows® Operating Systems (see below).
    HYDAC Match Tools are running on the following platforms:

    • Platform, Version/ Distribution, Architecture
      • Windows 7, Service Pack 1, 32 bit/64 bit
      • Windows 8, 32 bit/64 bit
      • Windows 10, 32 bit/64 bit
  • Additional requirements
    • .NET Framework 4.62
    • For the integrated software development environment IDE Eclipse, it is necessary to install Java┬« 64Bit higher than Version 8.0 :